How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.32 | AK: | 8.5 |
| AG: | 5.16 | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AB: | 4.76 |
| LL: | 2.38 in | L: | 6.57 in |
| I: | 4.84 in | BD: | 9 |
| U: | 0.875 in | L1: | 9.82 in |
| T: | 1.438 | D: | 3.38 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Gear Type: | Worm | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

