Grove Gear 30YFC-2-1.438-210TC-20-L3
Part #:30YFC-2-1.438-210TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3 in |
| I: | 4.84 in | BD: | 9 |
| V: | 2.51 in | L: | 6.57 in |
| AA: | 10.25 | D: | 3.38 |
| P: | 2.38 in | L1: | 9.82 in |
| AF: | 0.25 | AJ: | 7.25 |
| LL: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | BF: | 0.53 |
| AE2: | 0.56 | AG: | 5.16 |
| BE1: | 0.5 in | G: | 2.32 |
| T: | 1.438 | U: | 0.875 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.23 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

