Grove Gear 30YFC-2-1.438-210TC-20-L4
Part #:30YFC-2-1.438-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.53 |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 2.38 in | BD: | 9 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| U: | 0.875 in | G: | 2.32 |
| L1: | 9.82 in | AE2: | 0.56 |
| L: | 6.57 in | AJ: | 7.25 |
| T: | 1.438 | AG: | 5.16 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

