How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| LL: | 2.38 in | G: | 2.32 |
| AK: | 8.5 | V: | 2.51 in |
| T: | 1.438 | L1: | 9.82 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| AA: | 10.25 | AE2: | 0.56 |
| BD: | 9 | AF: | 0.25 |
| I: | 4.84 in | U: | 0.875 in |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Ratio: | 25:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

