How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.875 in |
| AF: | 0.25 | AE2: | 0.56 |
| G: | 2.32 | AB: | 4.76 |
| BD: | 9 | L1: | 9.82 in |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | I: | 4.84 in |
| BE1: | 0.5 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| T: | 1.438 | BF: | 0.53 |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output RPM: | 70 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Ratio: | 25:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

