How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AE2: | 0.56 |
| AK: | 8.5 | AF: | 0.25 |
| L: | 6.57 in | AG: | 5.16 |
| V: | 2.51 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| BE1: | 0.5 in | LL: | 2.38 in |
| BD: | 9 | AB: | 4.76 |
| H: | 0.53 in | I: | 4.84 in |
| AJ: | 7.25 | T: | 1.438 |
| G: | 2.32 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.82 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

