How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | L1: | 9.82 in |
| AA: | 10.25 | V: | 2.51 in |
| L: | 6.57 in | H: | 0.53 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AK: | 8.5 |
| D: | 3.38 | G: | 2.32 |
| T: | 1.438 | BE1: | 0.5 in |
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 7.25 | I: | 4.84 in |
| P: | 2.38 in | U: | 0.875 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

