How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.438 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| H: | 0.53 in | P: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | L: | 6.57 in |
| AG: | 5.16 | L1: | 9.82 in |
| U: | 0.875 in | AJ: | 7.25 |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | AB: | 4.76 |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

