How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | D: | 3.38 |
| G: | 2.32 | AJ: | 7.25 |
| U: | 0.875 in | AK: | 8.5 |
| AF: | 0.25 | AB: | 4.76 |
| AE2: | 0.56 | AG: | 5.16 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| P: | 2.38 in | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 2.38 in |
| L1: | 9.82 in | T: | 1.438 |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

