How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | V: | 2.51 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AE2: | 0.56 |
| BF: | 0.53 | D: | 3.38 |
| BD: | 9 | G: | 2.32 |
| AJ: | 7.25 | AG: | 5.16 |
| AB: | 4.76 | L1: | 9.82 in |
| AF: | 0.25 | AK: | 8.5 |
| T: | 1.438 | H: | 0.53 in |
| L: | 6.57 in | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

