How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| L: | 6.57 in | G: | 2.32 |
| D: | 3.38 | U: | 0.875 in |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 | BD: | 9 |
| BE1: | 0.5 in | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.53 |
| LL: | 2.38 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.438 | L1: | 9.82 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

