How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| I: | 4.84 in | P: | 2.38 in |
| D: | 3.38 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AG: | 5.16 | L1: | 9.82 in |
| L: | 6.57 in | AK: | 8.5 |
| AB: | 4.76 | AJ: | 7.25 |
| T: | 1.438 | U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Center Distance (in): | 3 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.28 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

