How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 2.38 in |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.438 | U: | 0.875 in |
| AA: | 10.25 | AJ: | 7.25 |
| L1: | 9.82 in | AF: | 0.25 |
| I: | 4.84 in | V: | 2.51 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
| G: | 2.32 | BD: | 9 |
| BF: | 0.53 | AE2: | 0.56 |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 23 |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

