How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | U: | 0.875 in |
| P: | 2.38 in | L1: | 9.82 in |
| D: | 3.38 | AF: | 0.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| L: | 6.57 in | G: | 2.32 |
| T: | 1.438 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AA: | 10.25 | BD: | 9 |
| AK: | 8.5 | AB: | 4.76 |
| V: | 2.51 in | BF: | 0.53 |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 6.05 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

