How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 9 |
| AG: | 5.16 | P: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| G: | 2.32 | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | I: | 4.84 in |
| BE1: | 0.5 in | AA: | 10.25 |
| U: | 0.875 in | AK: | 8.5 |
| L1: | 9.82 in | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Series Code: | OE |
| Bore Code: | 23 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

