Grove Gear 30YFC-2-1.438-56C-10-L2
Part #:30YFC-2-1.438-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.57 in |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | G: | 2.32 |
| AG: | 5.16 | BE: | 0.38 in |
| U: | 0.875 in | I: | 4.84 in |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | BD: | 5.88 |
| P: | 2.38 in | T: | 1.438 |
| LM: | 8.82 | LL: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YFC | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Bore Code: | 23 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

