Grove Gear 30YFC-2-1.438-56C-10-L3
Part #:30YFC-2-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.38 |
| H: | 0.53 in | V: | 2.51 in |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | AE2: | 0.56 |
| LM: | 8.82 | T: | 1.438 |
| P: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | BF: | 0.41 |
| AA: | 10.25 | U: | 0.875 in |
| LL: | 2.38 in | G: | 2.32 |
| BE: | 0.38 in | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

