How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | T: | 1.438 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 5.16 | D: | 3.38 |
| AK: | 4.5 | LL: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| U: | 0.875 in | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.41 | BD: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 23 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

