How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| AE2: | 0.56 | L: | 6.57 in |
| AJ: | 5.88 | V: | 2.51 in |
| BF: | 0.41 | D: | 3.38 |
| AA: | 10.25 | AF: | 0.25 |
| AG: | 5.16 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| U: | 0.875 in | LL: | 2.38 in |
| P: | 2.38 in | BD: | 5.88 |
| T: | 1.438 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 8.82 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 30YFC | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

