How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.84 in | LL: | 2.38 in |
| L: | 6.57 in | LM: | 8.82 |
| AG: | 5.16 | BD: | 5.88 |
| AF: | 0.25 | BF: | 0.41 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.438 | AK: | 4.5 |
| V: | 2.51 in | AB: | 4.76 |
| BE: | 0.38 in | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Bore Code: | 23 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

