How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AK: | 4.5 | D: | 3.38 |
| LL: | 2.38 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.438 |
| LM: | 8.82 | L: | 6.57 in |
| G: | 2.32 | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| AB: | 4.76 | H: | 0.53 in |
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 23 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 4.21 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

