How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LM: | 8.82 | AA: | 10.25 |
| BD: | 5.88 | D: | 3.38 |
| AJ: | 5.88 | AG: | 5.16 |
| AK: | 4.5 | H: | 0.53 in |
| LL: | 2.38 in | G: | 2.32 |
| BE: | 0.38 in | AF: | 0.25 |
| P: | 2.38 in | V: | 2.51 in |
| U: | 0.875 in | T: | 1.438 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.23 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

