How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
| BD: | 5.88 | LM: | 8.82 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | AG: | 5.16 |
| AA: | 10.25 | LL: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.25 | T: | 1.438 |
| I: | 4.84 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Bore Code: | 23 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

