How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AE2: | 0.56 |
| AA: | 10.25 | H: | 0.53 in |
| I: | 4.84 in | BD: | 5.88 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| BF: | 0.41 | L: | 6.57 in |
| T: | 1.438 | U: | 0.875 in |
| LL: | 2.38 in | AJ: | 5.88 |
| LM: | 8.82 | BE: | 0.38 in |
| G: | 2.32 | V: | 2.51 in |
| AK: | 4.5 | AF: | 0.25 |
| AB: | 4.76 | D: | 3.38 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

