How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.38 |
| V: | 2.51 in | BF: | 0.41 |
| T: | 1.438 | H: | 0.53 in |
| AA: | 10.25 | P: | 2.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| L: | 6.57 in | AK: | 4.5 |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | G: | 2.32 |
| LM: | 8.82 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| U: | 0.875 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Bore Code: | 23 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

