How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| P: | 2.38 in | V: | 2.51 in |
| AF: | 0.25 | AK: | 4.5 |
| AG: | 5.16 | BF: | 0.41 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BD: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
| G: | 2.32 | BE: | 0.38 in |
| T: | 1.438 | H: | 0.53 in |
| AA: | 10.25 | L: | 6.57 in |
| AJ: | 5.88 | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Output RPM: | 70 | Ratio: | 25:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

