How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| BE: | 0.38 in | AG: | 5.16 |
| AB: | 4.76 | AF: | 0.25 |
| H: | 0.53 in | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
| AK: | 4.5 | BF: | 0.41 |
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | AE2: | 0.56 |
| T: | 1.438 | BD: | 5.88 |
| L: | 6.57 in | AJ: | 5.88 |
| LM: | 8.82 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Bore Code: | 23 | Service Factor: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.77 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

