How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.438 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| U: | 0.875 in | AG: | 5.16 |
| BE: | 0.38 in | LL: | 2.38 in |
| AB: | 4.76 | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.84 in | P: | 2.38 in |
| L: | 6.57 in | LM: | 8.82 |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Model Code: | 30YFC |
| Ratio: | 30:1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.38 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

