How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | AB: | 4.76 |
| BF: | 0.41 | G: | 2.32 |
| D: | 3.38 | AK: | 4.5 |
| V: | 2.51 in | AF: | 0.25 |
| AJ: | 5.88 | LM: | 8.82 |
| AG: | 5.16 | T: | 1.438 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | U: | 0.875 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

