How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | T: | 1.438 |
| V: | 2.51 in | L: | 6.57 in |
| BF: | 0.41 | AF: | 0.25 |
| I: | 4.84 in | D: | 3.38 |
| P: | 2.38 in | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | AG: | 5.16 |
| BE: | 0.38 in | G: | 2.32 |
| BD: | 5.88 | U: | 0.875 in |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

