How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| LM: | 8.82 | D: | 3.38 |
| G: | 2.32 | AK: | 4.5 |
| AB: | 4.76 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.56 |
| T: | 1.438 | AF: | 0.25 |
| AJ: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | V: | 2.51 in |
| U: | 0.875 in | AG: | 5.16 |
| BD: | 5.88 | AA: | 10.25 |
| L: | 6.57 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

