How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | AG: | 5.16 |
| BF: | 0.41 | T: | 1.438 |
| AJ: | 5.88 | LL: | 2.38 in |
| LM: | 8.82 | U: | 0.875 in |
| L: | 6.57 in | AK: | 4.5 |
| AA: | 10.25 | BD: | 5.88 |
| D: | 3.38 | Center Distance (in): | 3 in |
| H: | 0.53 in | I: | 4.84 in |
| G: | 2.32 | P: | 2.38 in |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.68 |
| Assembly: | YFC-2 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

