How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 10.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.41 |
| AK: | 4.5 | D: | 3.38 |
| LM: | 8.82 | H: | 0.53 in |
| T: | 1.438 | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

