How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| G: | 2.32 | I: | 4.84 in |
| AJ: | 5.88 | L: | 6.57 in |
| AG: | 5.16 | H: | 0.53 in |
| AE2: | 0.56 | U: | 0.875 in |
| BD: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| T: | 1.438 | BF: | 0.41 |
| P: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | LM: | 8.82 |
| LL: | 2.38 in | AK: | 4.5 |
Technical Specifications
| Model Code: | 30YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

