How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | P: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| AJ: | 5.88 | I: | 4.84 in |
| AF: | 0.25 | L: | 6.57 in |
| T: | 1.438 | V: | 2.51 in |
| G: | 2.32 | LL: | 2.38 in |
| AG: | 5.16 | BD: | 5.88 |
| LM: | 8.82 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AA: | 10.25 | BE: | 0.38 in |
| AB: | 4.76 | U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 6.05 |
| Series Code: | OE | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Bore Code: | 23 |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

