How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AJ: | 5.88 |
| U: | 0.875 in | T: | 1.438 |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 5.16 | L: | 6.57 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 10.25 | AB: | 4.76 |
| AK: | 4.5 | BD: | 5.88 |
| P: | 2.38 in | BE: | 0.38 in |
| H: | 0.53 in | LM: | 8.82 |
| LL: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

