How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 10.25 |
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | L: | 6.57 in |
| P: | 2.38 in | T: | 1.5 |
| D: | 3.38 | U: | 0.875 in |
| I: | 4.84 in | LL: | 2.38 in |
| G: | 2.32 | LM: | 8.82 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

