How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| AG: | 5.16 | T: | 1.5 |
| P: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | AA: | 10.25 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
| L: | 6.57 in | BD: | 5.88 |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | LM: | 8.82 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

