How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.41 |
| G: | 2.32 | AJ: | 5.88 |
| T: | 1.5 | BD: | 5.88 |
| D: | 3.38 | Center Distance (in): | 3 in |
| H: | 0.53 in | U: | 0.875 in |
| L: | 6.57 in | LM: | 8.82 |
| AK: | 4.5 | AA: | 10.25 |
| AE2: | 0.56 | AF: | 0.25 |
| V: | 2.51 in | P: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| LL: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

