How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
| AK: | 4.5 | L: | 6.57 in |
| I: | 4.84 in | AB: | 4.76 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| U: | 0.875 in | H: | 0.53 in |
| AG: | 5.16 | LM: | 8.82 |
| AJ: | 5.88 | T: | 1.5 |
| AA: | 10.25 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 24 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

