How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | P: | 2.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| BE: | 0.38 in | AG: | 5.16 |
| BD: | 5.88 | D: | 3.38 |
| AB: | 4.76 | AJ: | 5.88 |
| G: | 2.32 | LM: | 8.82 |
| AF: | 0.25 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.41 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 4.5 | L: | 6.57 in |
| T: | 1.5 | U: | 0.875 in |
Technical Specifications
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 0.603 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

