How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 5.16 |
| V: | 2.51 in | AB: | 4.76 |
| G: | 2.32 | I: | 4.84 in |
| AA: | 10.25 | T: | 1.5 |
| AK: | 4.5 | D: | 3.38 |
| AF: | 0.25 | AJ: | 5.88 |
| U: | 0.875 in | BE: | 0.38 in |
| L: | 6.57 in | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.38 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | LM: | 8.82 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.603 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

