How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| P: | 2.38 in | AK: | 4.5 |
| LM: | 8.82 | AF: | 0.25 |
| L: | 6.57 in | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
| BE: | 0.38 in | T: | 1.5 |
| U: | 0.875 in | AB: | 4.76 |
| D: | 3.38 | LL: | 2.38 in |
| AJ: | 5.88 | G: | 2.32 |
| AG: | 5.16 | BD: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output RPM: | 117 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

