How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| BF: | 0.41 | T: | 1.5 |
| AA: | 10.25 | AF: | 0.25 |
| AB: | 4.76 | AJ: | 5.88 |
| I: | 4.84 in | V: | 2.51 in |
| BE: | 0.38 in | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| H: | 0.53 in | AK: | 4.5 |
| U: | 0.875 in | D: | 3.38 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| BD: | 5.88 | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.21 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

