How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | LL: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
| U: | 0.875 in | L: | 6.57 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| AB: | 4.76 | BE: | 0.38 in |
| AG: | 5.16 | V: | 2.51 in |
| G: | 2.32 | AJ: | 5.88 |
| I: | 4.84 in | T: | 1.5 |
| AK: | 4.5 | AA: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

