How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LM: | 8.82 |
| AF: | 0.25 | T: | 1.5 |
| AE2: | 0.56 | D: | 3.38 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | BE: | 0.38 in |
| AA: | 10.25 | L: | 6.57 in |
| U: | 0.875 in | AG: | 5.16 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

