How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| D: | 3.38 | P: | 2.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| AK: | 4.5 | I: | 4.84 in |
| AF: | 0.25 | LM: | 8.82 |
| H: | 0.53 in | AB: | 4.76 |
| T: | 1.5 | AE2: | 0.56 |
| BE: | 0.38 in | L: | 6.57 in |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 10.25 | G: | 2.32 |
| BF: | 0.41 | U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 24 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.77 |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

