How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| AF: | 0.25 | AE2: | 0.56 |
| L: | 6.57 in | D: | 3.38 |
| V: | 2.51 in | BE: | 0.38 in |
| AB: | 4.76 | BF: | 0.41 |
| LM: | 8.82 | G: | 2.32 |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | LL: | 2.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| T: | 1.5 | AA: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YFC-2 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Bore Code: | 24 | Output RPM: | 70 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

