How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AJ: | 5.88 |
| L: | 6.57 in | H: | 0.53 in |
| BD: | 5.88 | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.41 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| BE: | 0.38 in | AF: | 0.25 |
| LM: | 8.82 | T: | 1.5 |
| V: | 2.51 in | AK: | 4.5 |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | AG: | 5.16 |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio: | 30:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

