How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BF: | 0.41 |
| I: | 4.84 in | LL: | 2.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| AE2: | 0.56 | AG: | 5.16 |
| BD: | 5.88 | D: | 3.38 |
| L: | 6.57 in | H: | 0.53 in |
| Center Distance (in): | 3 in | T: | 1.5 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | AA: | 10.25 |
| U: | 0.875 in | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Bore Code: | 24 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

